ZHCSLO3D July 2004 – October 2021 DAC5662
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Timing - Dual Bus Mode | ||||||
tsu | Input setup time | 1 | ns | |||
th | Input hold time | 1 | ns | |||
tLPH | Input clock pulse high time | 2 | ns | |||
tLAT | Clock latency (WRTA/B to outputs) | 4 | 4 | clk | ||
tPD | Propagation delay time | 1.5 | ns | |||
Timing - Single Bus Interleaved Mode | ||||||
tsu | Input setup time | 0.5 | ns | |||
th | Input hold time | 0.5 | ns | |||
tLAT | Clock latency (WRTA/B to outputs) | 4 | 4 | clk | ||
tPD | Propagation delay time | 1.5 | ns |