ZHCSLO3D July 2004 – October 2021 DAC5662
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC Specifications | ||||||
Resolution | 12 | Bits | ||||
DC Accuracy(1) | ||||||
INL | Integral nonlinearity | 1 LSB = IOUTFS/212, TA = 25°C | -2 | ±0.3 | 2 | LSB |
DNL | Differential nonlinearity | -2 | ±0.2 | 2 | LSB | |
Analog Output | ||||||
Offset error | 0.03 | %FSR | ||||
Gain error | With external reference | ±0.25 | %FSR | |||
With internal reference | ±0.5 | %FSR | ||||
Minimum full-scale output current(2) | 2 | mA | ||||
Maximum full-scale output current(2) | 20 | mA | ||||
Gain mismatch | With internal reference | -2 | 0.07 | +2 | %FSR | |
Output voltage compliance range(3) | -1 | 1.25 | V | |||
RO | Output resistance | 300 | kΩ | |||
CO | Output capacitance | 5 | pF | |||
Reference Output | ||||||
Reference voltage | 1.14 | 1.2 | 1.26 | V | ||
Reference output current(4) | 100 | nA | ||||
Reference Input | ||||||
VEXTIO | Input voltage | 0.1 | 1.25 | V | ||
RI | Input resistance | 1 | MΩ | |||
Small signal bandwidth | 300 | kHz | ||||
CI | Input capacitance | 100 | pF | |||
Temperature Coefficients | ||||||
Offset drift | 0 | ppm of FSR/°C | ||||
Gain drift | With external reference | ±50 | ppm of FSR/°C | |||
With internal reference | ±50 | ppm of FSR/°C | ||||
Reference voltage drift | ±20 | ppm/°C |