ZHCSCC0A April 2014 – July 2015 CSD95372BQ5MC
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN to PGND | –0.3 | 25 | V | ||
VIN to VSW | –0.3 | 25 | V | ||
VIN to VSW (10 ns) | –7 | 27 | V | ||
VSW to PGND | –0.3 | 20 | V | ||
VSW to PGND (10 ns) | –7 | 23 | V | ||
VDD to PGND | –0.3 | 7 | V | ||
ENABLE, PWM, FCCM. TAO, IOUT, REFIN to PGND | –0.3 | VDD + 0.3 V | V | ||
BOOT to BOOT_R(2) | –0.3 | VDD + 0.3 V | V | ||
PD | Power dissipation | 12 | W | ||
TJ | Operating junction | –55 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |