ZHCSCC0A April 2014 – July 2015 CSD95372BQ5MC
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Gate drive voltage | 4.5 | 5.5 | V | |
VIN | Input supply voltage(1) | 16 | V | ||
VOUT | Output voltage | 5.5 | V | ||
IOUT | Continuous output current | VIN = 12 V, VDD = 5V, VOUT = 3.3 V,
ƒSW = 500 kHz, LOUT = 0.47 µH(2) |
60 | A | |
IOUT-PK | Peak output current(3) | 90 | A | ||
ƒSW | Switching frequency | CBST = 0.1 µF (min) | 1250 | kHz | |
On-time duty cycle | ƒSW = 1 MHz | 85% | |||
Minimum PWM on-time | 40 | ns | |||
Operating temperature | –40 | 125 | °C |