ZHCSE28B
August 2015 – November 2022
CSD19537Q3
PRODUCTION DATA
1
特性
2
应用
3
说明
4
Revision History
5
Specifications
5.1
Electrical Characteristics
5.2
Thermal Information
5.3
Typical MOSFET Characteristics
6
Device and Documentation Support
6.1
Community Resources
6.2
Trademarks
6.3
Electrostatic Discharge Caution
6.4
术语表
7
Mechanical, Packaging, and Orderable Information
7.1
Q3 Package Dimensions
7.2
Recommended PCB Pattern
7.3
Recommended Stencil Opening
7.4
Q3 Tape and Reel Information
封装选项
请参考 PDF 数据表获取器件具体的封装图。
机械数据 (封装 | 引脚)
DQG|8
散热焊盘机械数据 (封装 | 引脚)
订购信息
zhcse28b_oa
7.4
Q3 Tape and Reel Information
Notes:
10 sprocket hole pitch cumulative tolerance ±0.2
Camber not to exceed 1 mm in 100 mm, noncumulative over 250 mm
Material: black static dissipative polystyrene
All dimensions are in mm (unless otherwise specified).
Thickness: 0.30 ±0.05 mm
MSL1 260°C (IR and Convection) PbF-Reflow Compatible