ZHCSE28B August 2015 – November 2022 CSD19537Q3
PRODUCTION DATA
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance (1) | 1.5 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance, Note 1 and Note 2(1)(2) | 55 | °C/W |
Max RθJA = 55°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. | Max RθJA = 160°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |