ZHCSAE6B September 2012 – January 2016 CSD17551Q3A
PRODUCTION DATA.
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 3.9 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance (1)(2) | 60 | °C/W |
|
Max RθJA = 60°C/W when mounted on 1 inch2 (6.45 cm2) of
2 oz. (0.071 mm thick) Cu. |
|
Max RθJA = 144°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu. |