ZHCSEA7A June   2015  – September 2015 CDCEL824

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. 说明(续)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 CLK_IN Timing Requirements
    7. 7.7 SDA/SCL Timing Requirements
    8. 7.8 EEPROM Specification
    9. 7.9 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Control Pins Settings
      2. 9.3.2 SDA/SCL Serial Interface
      3. 9.3.3 SDA/SCL Hardware Interface
    4. 9.4 Device Functional Modes
      1. 9.4.1 Default Device Setting
    5. 9.5 Programming
      1. 9.5.1 Data Protocol
      2. 9.5.2 Command Code Definition
      3. 9.5.3 Generic Programming Sequence
      4. 9.5.4 Byte Write Programming Sequence
      5. 9.5.5 Byte Read Programming Sequence
      6. 9.5.6 Block Write Programming Sequence
      7. 9.5.7 Block Read Programming Sequence
    6. 9.6 Register Maps
      1. 9.6.1 SDA/SCL Configuration Registers
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 PLL Multiplier/Divider Definition
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13器件和文档支持
    1. 13.1 文档支持
    2. 13.2 社区资源
    3. 13.3 商标
    4. 13.4 静电放电警告
    5. 13.5 Glossary
  14. 14机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

10 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

10.1 Application Information

CDCEL824 is an easy to use low-cost, programmable CMOS clock synthesizer. it can be used as a crystal buffer, clock synthesizer with separate output supply pin. CDCEL824 features on-chip loop filter. Programming can be done through SPI, pin-mode, or using on-chip EEPROM. This section shows some examples of using CDCEL824 in various applications.

10.2 Typical Application

CDCEL824 is ideal clock generator for medium-range phase-shift laser distance meter. Having two separate PLLs allows for achieving as low intermediate frequency as required as well as high maximum modulation frequency, hence increasing the accuracy of the measurement device. Moreover, a fast settling PLL supports faster switching between multiple modulation frequencies required by a single measurement. this results in higher measurement rates for the device. Low power consumption and low cost position CDCEL824 as an ideal device for commercial laser distance metering equipment.

Figure 13 shows a typical application concept for the CDCEL824, where the outputs of the PLL1, Y1 and Y2 are used to generate the modulation and the counter frequency respectively. Y3 coming out of the PLL2 is carrying the shifted modulation frequency for down mixing. all three frequencies are programmable and dynamically switchable.

CDCEL824 typical_application_scas945.gif Figure 13. Heterodyne Phase-Shift Laser Distance Meter Concept

10.2.1 Design Requirements

For Laser distance meter applications, if heterodyne technique is used as mentioned in Typical Application, it is shown that:

Equation 1. Maximum Measurement Range equals: CDCEL824 eq1_scas945.gif
Equation 2. And best error achievable in measurement: CDCEL824 eq2_scas945.gif

That means lower RF frequency allows for longer range, while lower ratio CDCEL824 eq3_scas945.gif ( higher RF frequency and lower IF frequency) gives lower error.

The values of intermediate, RF, and counter frequency should be chosen according to design targets of the maximum range and maximum tolerable error. Typically multiple consecutive measurements with multiple RF frequencies are carried on to resolve the trade-off between the accuracy and the maximum range.

10.2.2 Detailed Design Procedure

10.2.2.1 PLL Multiplier/Divider Definition

At a given input frequency (ƒIN), the output frequency (ƒOUT) of the CDCEL824 can be calculated:

Equation 3. CDCEL824 q1_fout_cas847.gif

where

  • M (1 to 511) and N (1 to 4095) are the multiplier/divide values of the PLL
  • Pdiv (1 to 127) is the output divider.

The target VCO frequency (ƒVCO) of each PLL can be calculated:

Equation 4. CDCEL824 q2_fvco_cas847.gif

The PLL internally operates as fractional divider and needs the following multiplier/divider settings:

NP = 4 – int CDCEL824 qinl3_p_cas847.gif Q = int CDCEL824 qinl4_q_cas847.gif R = N′ – M × Q

where

N′ = N × 2P
N ≥ M
80 MHz ≤ ƒVCO ≤ 200 MHz

16 ≤ q ≤ 63

0 ≤ p ≤ 4

0 ≤ r ≤ 511

Example:
for ƒIN = 27 MHz; M = 1; N = 4; Pdiv = 2; for ƒIN = 27 MHz; M = 2; N = 11; Pdiv = 2;
fOUT = 54 MHz fOUT = 74.25 MHz
fVCO = 108 MHz fVCO = 148.50 MHz
P = 4 – int(log24) = 4 – 2 = 2 P = 4 – int(log25.5) = 4 – 2 = 2
N′’ = 4 × 22 = 16 N′’ = 11 × 22 = 44
Q = int(16) = 16 Q = int(22) = 22
R = 16 – 16 = 0 R = 44 – 44 = 0

The values for P, Q, R, and N’ are automatically calculated when using TI Pro-Clock™ software.

10.2.3 Application Curves

CDCEL824 app_curve_1_cas945.gif
1.5 MHz to 2.5 MHz
Figure 14. Phase Noise and RMS Jitter
CDCEL824 app_curve_2_cas945.gif
1.625 MHz to 3.25 MHz
Figure 15. Phase Noise and RMS Jitter