SCAS882E June   2009  – October 2016 CDCE62002

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Thermal Information
    3. 7.3 Electrical Characteristics
    4. 7.4 Timing Requirements
    5. 7.5 SPI Bus Timing Characteristics
    6. 7.6 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagrams
      1. 9.2.1 Interface and Control Block
      2. 9.2.2 Input Block
      3. 9.2.3 Output Block
      4. 9.2.4 Synthesizer Block
      5. 9.2.5 Computing the Output Frequency
    3. 9.3 Feature Description
      1. 9.3.1 Phase Noise Analysis
      2. 9.3.2 Output-to-Output Isolationthe OUTPUT TO OUTPUT ISOLATION section
      3. 9.3.3 Device Control
      4. 9.3.4 External Control Pins
        1. 9.3.4.1 Factory Default Programming
      5. 9.3.5 Input Block
        1. 9.3.5.1 Reference Input Buffer
        2. 9.3.5.2 Smart Multiplexer Dividers
        3. 9.3.5.3 Auxiliary Input Port
        4. 9.3.5.4 Output Block
        5. 9.3.5.5 Synthesizer Block
        6. 9.3.5.6 Input Divider
        7. 9.3.5.7 Feedback and Feedback Bypass Divider
          1. 9.3.5.7.1 VCO Select
          2. 9.3.5.7.2 Prescaler
          3. 9.3.5.7.3 Loop Filter
        8. 9.3.5.8 Internal Loop Filter Component Configuration
      6. 9.3.6 Lock Detect
      7. 9.3.7 Crystal Input Interface
      8. 9.3.8 VCO Calibration
      9. 9.3.9 Start-Up Time Estimation
    4. 9.4 Device Functional Modes
      1. 9.4.1 Clock Generator
      2. 9.4.2 SERDES Start-Up and Clock Cleaner
      3. 9.4.3 Clocking ADCS With the CDCE62002
    5. 9.5 Programming
      1. 9.5.1 Interface and Control Block
        1. 9.5.1.1 SPI (Serial Peripheral Interface)
        2. 9.5.1.2 SPI Interface Master
        3. 9.5.1.3 SPI Consecutive Read/Write Cycles to the CDCE62002
        4. 9.5.1.4 Writing to the CDCE62002
        5. 9.5.1.5 Reading from the CDCE62002
        6. 9.5.1.6 Writing to EEPROM
        7. 9.5.1.7 CDCE62002 SPI Command Structure
      2. 9.5.2 Device Configuration
    6. 9.6 Register Maps
      1. 9.6.1 Device Registers: Register 0 Address 0x00
      2. 9.6.2 Device Registers: Register 1 Address 0x01
      3. 9.6.3 Device Registers: Register 2 Address 0x02
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Description (continued)

It incorporates a synthesizer block with partially integrated loop filter, a clock distribution block including programmable output formats, and an input block featuring an innovative smart multiplexer. The clock distribution block includes two individually programmable outputs that can be configured to provide different combinations of output formats (LVPECL, LVDS, LVCMOS). Each output can also be programmed to a unique output frequency (ranging from 10.94 MHz to 1.175 GHz (1)). If Both outputs are configured in single-ended mode (such as LVCMOS), the CDCE62002 supports up to four outputs. The input block includes one universal differential inputs which support frequencies up to 500 MHz and an auxiliary input that can be configured to connect to an external AT-Cut crystal through an onboard oscillator block. The smart input multiplexer has two modes of operation, manual and automatic. In manual mode, the user selects the synthesizer reference through the SPI interface. In automatic mode, the input multiplexer will automatically select between the highest priority input clock available.

(1)Frequency range depends on operational mode and output format selected.