ZHCSLH5K August 1998 – June 2020 CD4049UB , CD4050B
PRODUCTION DATA
CD4049UB and CD4050B have standardized symmetrical output characteristics and a wide operating voltage from 3 V to 18 V with quiescent current tested at 20 V. These devices have transition times of tTLH = 40 ns and tTHL = 20 ns (typical) at 10 V. The operating temperature is from –55°C to 125°C.