ZHCSLH5K August 1998 – June 2020 CD4049UB , CD4050B
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCC to VSS | –0.5 | 20 | V |
DC input current, IIK | Any one input | ±10 | mA | |
Lead temperature (soldering, 10 s) | SOIC, lead tips only | 265 | °C | |
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |