ZHCSGW5B January 2017 – October 2020 CC2640R2F-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Icore | Core current consumption | Reset. RESET_N pin asserted or VDDS below power-on-reset (POR) threshold | 100 | nA | ||
Shutdown. No clocks running, no retention | 150 | |||||
Standby. With RTC, CPU, RAM and (partial) register retention. RCOSC_LF | 1.3 | µA | ||||
Standby. With RTC, CPU, RAM and (partial) register retention. XOSC_LF | 1.5 | |||||
Standby. With Cache, RTC, CPU, RAM and (partial) register retention. RCOSC_LF | 3.4 | |||||
Standby. With Cache, RTC, CPU, RAM and (partial) register retention. XOSC_LF | 3.6 | |||||
Idle. Supply Systems and RAM powered. | 650 | |||||
Active. Core running CoreMark | 1.45 mA + 31 µA/MHz | |||||
Radio RX | 6.1 | mA | ||||
Radio TX, 0-dBm output power | 7.0 | |||||
Radio TX, 5-dBm output power | 9.3 | |||||
Peripheral Current Consumption (Adds to core current Icore for each peripheral unit activated)(1) | ||||||
Iperi | Peripheral power domain | Delta current with domain enabled | 20 | µA | ||
Serial power domain | Delta current with domain enabled | 13 | µA | |||
RF Core | Delta current with power domain enabled, clock enabled, RF core idle | 237 | µA | |||
µDMA | Delta current with clock enabled, module idle | 130 | µA | |||
Timers | Delta current with clock enabled, module idle | 113 | µA | |||
I2C | Delta current with clock enabled, module idle | 12 | µA | |||
I2S | Delta current with clock enabled, module idle | 36 | µA | |||
SSI | Delta current with clock enabled, module idle | 93 | µA | |||
UART | Delta current with clock enabled, module idle | 164 | µA |