ZHCSGW5B January 2017 – October 2020 CC2640R2F-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
S1(1) tclk_per (SSIClk period) | Device operating as SLAVE | 12 | 65024 | system clocks | |
S2(1) tclk_high (SSIClk high time) | Device operating as SLAVE | 0.5 | tclk_per | ||
S3(1) tclk_low (SSIClk low time) | Device operating as SLAVE | 0.5 | tclk_per | ||
S1 (TX only)(1) tclk_per (SSIClk period) | One-way communication to SLAVE: Device operating as MASTER | 4 | 65024 | system clocks | |
S1 (TX and RX)(1) tclk_per (SSIClk period) | Normal duplex operation: Device operating as MASTER | 8 | 65024 | system clocks | |
S2(1) tclk_high (SSIClk high time) | Device operating as MASTER | 0.5 | tclk_per | ||
S3(1) tclk_low(SSIClk low time) | Device operating as MASTER | 0.5 | tclk_per |