ZHCSSJ4B December 2022 – April 2024 CC1354R10
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Phase noise in the 868- and 915-MHz bands 150kHz PLL loop bandwith |
±10kHz offset | –96 | dBc/Hz | ||
±100kHz offset | –95 | dBc/Hz | |||
±200kHz offset | –94 | dBc/Hz | |||
±400kHz offset | –104 | dBc/Hz | |||
±1000kHz offset | –121 | dBc/Hz | |||
±2000kHz offset | –130 | dBc/Hz | |||
±10000kHz offset | –140 | dBc/Hz |