ZHCSSJ4B December 2022 – April 2024 CC1354R10
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General Parameters | ||||||
Max output power, 2.4GHz PA | Differential mode, delivered to a single-ended 50Ω load through a balun | 5 | dBm | |||
Output power programmable range, 2.4GHz PA |
Differential mode, delivered to a single-ended 50Ω load through a balun | 26 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious emissions, 2.4GHz PA |
f < 1GHz, outside restricted bands | +5dBm setting | < –36 | dBm | ||
f < 1GHz, restricted bands ETSI | < –54 | dBm | ||||
f < 1GHz, restricted bands FCC | < –55 | dBm | ||||
f > 1GHz, including harmonics | < –42 | dBm | ||||
Harmonics, 2.4GHz PA |
Second harmonic | < –42 | dBm | |||
Third harmonic | < –42 | dBm |