ZHCSSJ4B December 2022 – April 2024 CC1354R10
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
125kbps (LE Coded) | |||||
Receiver sensitivity | Differential mode. BER = 10–3 | –105 | dBm | ||
Receiver saturation | Differential mode. BER = 10–3 | >5 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–300 / 300) | kHz | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–320 / 240) | ppm | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (255-byte packets) | > (–100 / 125) | ppm | ||
Co-channel rejection(1) | Wanted signal at –79dBm, modulated interferer in channel, BER = 10–3 | –1.5 | dB | ||
Selectivity, ±1MHz(1) | Wanted signal at –79dBm, modulated interferer at ±1MHz, BER = 10–3 | 8 / 4.5(2) | dB | ||
Selectivity, ±2MHz(1) | Wanted signal at –79dBm, modulated interferer at ±2MHz, BER = 10–3 | 44 / 39(2) | dB | ||
Selectivity, ±3MHz(1) | Wanted signal at –79dBm, modulated interferer at ±3MHz, BER = 10–3 | 43 / 43(2) | dB | ||
Selectivity, ±4MHz(1) | Wanted signal at –79dBm, modulated interferer at ±4MHz, BER = 10–3 | 44 / 43(2) | dB | ||
Selectivity, ±6MHz(1) | Wanted signal at –79dBm, modulated interferer at ≥ ±6MHz, BER = 10–3 | 48 / 43(2) | dB | ||
Selectivity, ±7MHz | Wanted signal at –79dBm, modulated interferer at ≥ ±7MHz, BER = 10–3 | 51 / 45(2) | dB | ||
Selectivity, Image frequency(1) | Wanted signal at –79dBm, modulated interferer at image frequency, BER = 10–3 | 39 | dB | ||
Selectivity, Image frequency ±1MHz(1) | Note that Image frequency + 1MHz is the Co- channel –1MHz. Wanted signal at –79dBm, modulated interferer at ±1MHz from image frequency, BER = 10–3 | 4.5 / 44 (2) | dB | ||
RSSI Range | 89 | dB | |||
RSSI Accuracy (+/-) | ±4 | dB | |||
500kbps (LE Coded) | |||||
Receiver sensitivity | Differential mode. BER = 10–3 | –100 | dBm | ||
Receiver saturation | Differential mode. BER = 10–3 | > 5 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–300 / 300) | kHz | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–450 / 450) | ppm | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (255-byte packets) | > (–175 / 175) | ppm | ||
Co-channel rejection(1) | Wanted signal at –72dBm, modulated interferer in channel, BER = 10–3 | –3.5 | dB | ||
Selectivity, ±1MHz(1) | Wanted signal at –72dBm, modulated interferer at ±1MHz, BER = 10–3 | 8 / 4(2) | dB | ||
Selectivity, ±2MHz(1) | Wanted signal at –72dBm, modulated interferer at ±2MHz, BER = 10–3 | 41 / 37(2) | dB | ||
Selectivity, ±3MHz(1) | Wanted signal at –72dBm, modulated interferer at ±3MHz, BER = 10–3 | 44 / 41(2) | dB | ||
Selectivity, ±4MHz(1) | Wanted signal at –72dBm, modulated interferer at ±4MHz, BER = 10–3 | 44 / 43(2) | dB | ||
Selectivity, ±6MHz(1) | Wanted signal at –72dBm, modulated interferer at ≥ ±6MHz, BER = 10–3 | 46 / 43(2) | dB | ||
Selectivity, ±7MHz | Wanted signal at –72dBm, modulated interferer at ≥ ±7MHz, BER = 10–3 | 49 / 45(2) | dB | ||
Selectivity, Image frequency(1) | Wanted signal at –72dBm, modulated interferer at image frequency, BER = 10–3 | 37 | dB | ||
Selectivity, Image frequency ±1MHz(1) | Note that Image frequency + 1MHz is the Co- channel –1MHz. Wanted signal at –72dBm, modulated interferer at ±1MHz from image frequency, BER = 10–3 | 4 / 46(2) | dB | ||
RSSI Range | 85 | dB | |||
RSSI Accuracy (+/-) | ±4 | dB | |||
1 Mbps (LE 1M) | |||||
Receiver sensitivity | Differential mode. BER = 10–3 | –97 | dBm | ||
Receiver saturation | Differential mode. BER = 10–3 | > 5 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–350 / 350) | kHz | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–750 / 750) | ppm | ||
Co-channel rejection(1) | Wanted signal at –67dBm, modulated interferer in channel, BER = 10–3 | –6 | dB | ||
Selectivity, ±1MHz(1) | Wanted signal at –67dBm, modulated interferer at ±1MHz, BER = 10–3 | 7 / 4(2) | dB | ||
Selectivity, ±2MHz(1) | Wanted signal at –67dBm, modulated interferer at ±2MHz,BER = 10–3 | 40 / 33(2) | dB | ||
Selectivity, ±3MHz(1) | Wanted signal at –67dBm, modulated interferer at ±3MHz, BER = 10–3 | 36 / 41(2) | dB | ||
Selectivity, ±4MHz(1) | Wanted signal at –67dBm, modulated interferer at ±4MHz, BER = 10–3 | 36 / 45(2) | dB | ||
Selectivity, ±5MHz or more(1) | Wanted signal at –67dBm, modulated interferer at ≥ ±5MHz, BER = 10–3 | 40 | dB | ||
Selectivity, image frequency(1) | Wanted signal at –67dBm, modulated interferer at image frequency, BER = 10–3 | 33 | dB | ||
Selectivity, image
frequency ±1MHz(1) |
Note that Image frequency + 1MHz is the Co- channel –1MHz. Wanted signal at –67dBm, modulated interferer at ±1MHz from image frequency, BER = 10–3 | 4 / 41(2) | dB | ||
Out-of-band blocking(3) | 30MHz to 2000MHz | –10 | dBm | ||
Out-of-band blocking | 2003MHz to 2399MHz | –18 | dBm | ||
Out-of-band blocking | 2484MHz to 2997MHz | –12 | dBm | ||
Out-of-band blocking | 3000MHz to 12.75GHz | –2 | dBm | ||
Intermodulation | Wanted signal at 2402MHz, –64dBm. Two interferers at 2405 and 2408MHz respectively, at the given power level | –42 | dBm | ||
Spurious emissions, 30 to 1000MHz(4) |
Measurement in a 50 Ω single-ended load. | < –59 | dBm | ||
Spurious emissions, 1 to 12.75GHz(4) |
Measurement in a 50 Ω single-ended load. | < –47 | dBm | ||
RSSI dynamic range | 70 | dB | |||
RSSI accuracy | ±4 | dB | |||
2 Mbps (LE 2M) | |||||
Receiver sensitivity | Differential mode. Measured at SMA connector, BER = 10–3 | –92 | dBm | ||
Receiver saturation | Differential mode. Measured at SMA connector, BER = 10–3 | > 5 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–500 / 500) | kHz | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–700 / 750) | ppm | ||
Co-channel rejection(1) | Wanted signal at –67dBm, modulated interferer in channel,BER = 10–3 | –7 | dB | ||
Selectivity, ±2MHz(1) | Wanted signal at –67dBm, modulated interferer at ±2MHz, Image frequency is at –2MHz, BER = 10–3 | 8 / 4(2) | dB | ||
Selectivity, ±4MHz(1) | Wanted signal at –67dBm, modulated interferer at ±4MHz, BER = 10–3 | 35 / 32(2) | dB | ||
Selectivity, ±6MHz(1) | Wanted signal at –67dBm, modulated interferer at ±6MHz, BER = 10–3 | 37 / 34(2) | dB | ||
Selectivity, image frequency(1) | Wanted signal at –67dBm, modulated interferer at image frequency, BER = 10–3 | 4 | dB | ||
Selectivity, image
frequency ±2MHz(1) |
Note that Image frequency + 2MHz is the Co-channel. Wanted signal at –67dBm, modulated interferer at ±2MHz from image frequency, BER = 10–3 | –7 / 36(2) | dB | ||
Out-of-band blocking(3) | 30MHz to 2000MHz | –16 | dBm | ||
Out-of-band blocking | 2003MHz to 2399MHz | –21 | dBm | ||
Out-of-band blocking | 2484MHz to 2997MHz | –15 | dBm | ||
Out-of-band blocking | 3000MHz to 12.75GHz | –20 | dBm | ||
Intermodulation | Wanted signal at 2402MHz, –64dBm. Two interferers at 2408 and 2414MHz respectively, at the given power level | –37 | dBm | ||
RSSI Range | 64 | dB | |||
RSSI Accuracy (+/-) | ±4 | dB |