ZHCSSJ4B December 2022 – April 2024 CC1354R10
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General parameters | ||||||
Max output power, boost mode Sub-1GHz PA(2) | VDDR =
1.95V Minimum supply voltage (VDDS ) for boost mode is 2.1V 868MHz and 915MHz |
14 | dBm | |||
Max output power, Sub-1GHz PA(2) | 868MHz and 915MHz | 12 | dBm | |||
Output power programmable range Sub-1GHz PA | 868MHz and 915MHz, 1dB step size. | 34 | dB | |||
Output power variation over temperature Sub-1GHz PA |
+10dBm
setting Over recommended temperature operating range |
±2 | dB | |||
Output power variation over temperature Boost mode, Sub-1GHz PA | +14dBm
setting Over recommended temperature operating range |
±1.5 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious emissions (excluding harmonics) Sub-1GHz PA, 868MHz(3) |
30MHz to 1GHz | +14dBm
setting ETSI restricted bands |
< –54 | dBm | ||
+14dBm
setting ETSI outside restricted bands |
< –36 | dBm | ||||
1GHz
to 12.75GHz (outside ETSI restricted bands) |
+14dBm
setting measured in 1MHz bandwidth (ETSI) |
< –30 | dBm | |||
Spurious emissions out-of-band Sub-1GHz PA, 915MHz(3) |
30MHz
to 88MHz (within FCC restricted bands) |
+14dBm setting | < –56 | dBm | ||
88MHz
to 216MHz (within FCC restricted bands) |
+14dBm setting | < –52 | dBm | |||
216MHz
to 960MHz (within FCC restricted bands) |
+14dBm setting | < –50 | dBm | |||
960MHz to 2390MHz and above 2483.5MHz (within FCC restricted band) | +14dBm setting | < –42 | dBm | |||
1GHz
to 12.75GHz (outside FCC restricted bands) |
+14dBm setting | < –40 | dBm | |||
Spurious emissions out-of-band Sub-1GHz PA, 920.6/928MHz(3) |
Below
710MHz (ARIB T-108) |
+14dBm setting | < –36 | dBm | ||
710MHz
to 900MHz (ARIB T-108) |
+14dBm setting | < –55 | dBm | |||
900MHz
to 915MHz (ARIB T-108) |
+14dBm setting | < –55 | dBm | |||
930MHz
to 1000MHz (ARIB T-108) |
+14dBm setting | < –55 | dBm | |||
1000MHz to 1215MHz (ARIB T-108) |
+14dBm setting | < –45 | dBm | |||
Above
1215 MHz (ARIB T-108) |
+14dBm setting | < –30 | dBm | |||
Harmonics Sub-1GHz PA |
Second harmonic | +14dBm setting, 868MHz | < –30 | dBm | ||
+14dBm setting, 915MHz | < –30 | |||||
Third harmonic | +14dBm setting, 868MHz | < –30 | dBm | |||
+14dBm setting, 915MHz | < –42 | |||||
Fourth harmonic | +14dBm setting, 868MHz | < –30 | dBm | |||
+14dBm setting, 915MHz | < –42 | |||||
Fifth harmonic | +14dBm setting, 868MHz | < –30 | dBm | |||
+14dBm setting, 915MHz | < –42 |