ZHCSCF9 May 2014 BUF16821-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | 22 | V | ||
DVDD | Digital power supply (VSD pin) | 6 | V | ||
Digital input pins | SCL, SDA, AO, BKSEL: voltage | –0.5 | 6 | V | |
SCL, SDA, AO, BKSEL: current | ±10 | mA | |||
Output pins, OUT1 through OUT16, VCOM1 and VCOM2(2) | (V–) – 0.5 | (V+) + 0.5 | V | ||
Output short-circuit(3) | Continuous | ||||
Ambient operating temperature | –40 | 95 | °C | ||
TJ | Junction temperature | 125 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | ||
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | –2000 | 2000 | V | |
Charged device model (CDM), per AEC Q100-011 | Corner pins (1, 14, 15, and 28) | –750 | 750 | |||
Other pins | –500 | 500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VS | Supply voltage | 9.0 | 18.0 | 20.0 | V |
DVDD | Digital power supply (VSD pin) | 2.0 | 3.3 | 5.5 | V |
THERMAL METRIC(1) | BUF16821-Q1 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 19.9 | |
RθJB | Junction-to-board thermal resistance | 17.4 | |
ψJT | Junction-to-top characterization parameter | 0.7 | |
ψJB | Junction-to-board characterization parameter | 17.2 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.0 |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG GAMMA BUFFER CHANNELS | |||||||
Reset value | Code 512 | 9 | V | ||||
OUT 1–16 output swing: high | Code = 1023, sourcing 10 mA, TA = –40°C to 85°C | 17.7 | 17.85 | V | |||
OUT 1–16 output swing: low | Code = 0, sinking 10 mA, TA = –40°C to 85°C | 0.07 | 0.3 | V | |||
VCOM1, 2 output swing: high | Code = 1023, sourcing 100 mA, TA = –40°C to 85°C | 13 | 16.2 | V | |||
VCOM1, 2 output swing: low | Code = 0, sinking 100 mA, TA = –40°C to 85°C | 0.6 | 2 | V | |||
Continuous output current(1) | 30 | mA | |||||
Output accuracy | ±20 | ±50 | mV | ||||
Output accuracy over temperature | Code 512, TA = –40°C to 85°C | ±25 | μV/°C | ||||
INL | Integral nonlinearity | 0.3 | LSB | ||||
DNL | Differential nonlinearity | 0.3 | LSB | ||||
ΔVO(ΔIO) | Load regulation, 10 mA | Code 512 or VCC / 2, IOUT = 5-mA to –5-mA step | 0.5 | 1.5 | mV/mA | ||
OTP MEMORY | |||||||
Number of OTP write cycles | 16 | Cycles | |||||
Memory retention | 100 | Years | |||||
ANALOG POWER SUPPLY | |||||||
Operating range | 9 | 20 | V | ||||
ICC(tot) | Total analog supply current | Outputs at reset values, no load | 12 | 14 | mA | ||
ICC(tot) over temperature | TA = –40°C to 85°C | 18 | mA | ||||
DIGITAL | |||||||
VIH | Logic 1 high input voltage | 0.7 × VSD | V | ||||
VIL | Logic 0 low input voltage | 0.3 × VSD | V | ||||
VOL | Logic 0 low output voltage | ISINK = 3 mA | 0.15 | 0.4 | V | ||
Input leakage | ±0.01 | ±10 | μA | ||||
fCLK | Clock frequency | Standard, fast mode, TA = –40°C to 85°C | 400 | kHz | |||
High-speed mode, TA = –40°C to 85°C | 2.7 | MHz | |||||
DIGITAL POWER SUPPLY | |||||||
DVDD | Digital power supply (VSD pin) | 2.0 | 5.5 | V | |||
ISD | Digital supply current(1) | Outputs at reset values, no load, two-wire bus inactive | 115 | 150 | μA | ||
ISD over temperature | TA = –40°C to 85°C | 115 | μA | ||||
TEMPERATURE RANGE | |||||||
Specified range | –40 | 85 | °C | ||||
Operating range | Junction temperature < 125°C | –40 | 95 | °C | |||
Storage range | –65 | 150 | °C | ||||
RθJA | Thermal resistance, HTSSOP-28(1)(2) |
40 | °C/W |
PARAMETER | FAST MODE | HIGH-SPEED MODE | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
f(SCL) | SCL operating frequency | 0.001 | 0.4 | 0.001 | 2.7 | MHz |
t(BUF) | Bus free time between stop and start conditions | 1300 | 230 | ns | ||
t(HDSTA) | Hold time after repeated start condition. After this period, the first clock is generated. | 600 | 230 | ns | ||
t(SUSTA) | Repeated start condition setup time | 600 | 230 | ns | ||
t(SUSTO) | Stop condition setup time | 600 | 230 | ns | ||
t(HDDAT) | Data hold time | 20 | 900 | 20 | 130 | ns |
t(SUDAT) | Data setup time | 100 | 20 | ns | ||
t(LOW) | SCL clock low period | 1300 | 230 | ns | ||
t(HIGH) | SCL clock high period | 600 | 60 | ns | ||
tR(SDA), tF(SDA) | Data rise and fall time | 300 | 80 | ns | ||
tR(SCL), tF(SCL) | Clock rise and fall time | 300 | 40 | ns | ||
tR | Clock and data rise time for SCLK ≤ 100 kHz | 1000 | ns |