ZHCSCF9 May 2014 BUF16821-Q1
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | VCOM2 | VCOM channel 2 |
2 | OUT1 | DAC output 1 |
3 | OUT2 | DAC output 2 |
4 | OUT3 | DAC output 3 |
5 | OUT4 | DAC output 4 |
6 | OUT5 | DAC output 5 |
7 | OUT6 | DAC output 6 |
8 | GNDA | Analog ground; must be connected to digital ground (GNDD). |
9 | VS | VS connected to analog supply |
10 | OUT7 | DAC output 7 |
11 | OUT8 | DAC output 8 |
12 | OUT9 | DAC output 9 |
13 | VSD | Digital supply; connect to logic supply |
14 | SCL | Serial clock input; open-drain, connect to pull-up resistor. |
15 | SDA | Serial data I/O; open-drain, connect to pull-up resistor. |
16 | A0 | A0 address pin for I2C address; connect to either logic 1 or logic 0; refer to Table 2. |
17 | BKSEL | Selects memory bank 0 or 1; connect to either logic 1 to select bank 1 or logic 0 to select bank 0. |
18 | GNDD | Digital ground; must be connected to analog ground at the BUF16821-Q1. |
19 | OUT10 | DAC output 10 |
20 | OUT11 | DAC output 11 |
21 | OUT12 | DAC output 12 |
22 | OUT13 | DAC output 13 |
23 | VS | VS connected to analog supply |
24 | GNDA | Analog ground; must be connected to digital ground (GNDD). |
25 | OUT14 | DAC output 14 |
26 | OUT15 | DAC output 15 |
27 | OUT16 | DAC output 16 |
28 | VCOM1 | VCOM channel 1 |