ZHCSHU6L march 2018 – august 2023 BQ77915
PRODUCTION DATA
This is the normal operation mode. All configured protections are active, no fault is detected, and both CHG and DSG drivers are enabled. HIBERNATE mode is deactivated. While the device is in NORMAL mode, cell balancing occurs if all the necessary conditions for balancing are valid. Refer to the Cell Balancing section for details.