ZHCSHU6L march 2018 – august 2023 BQ77915
PRODUCTION DATA
Once the device is powered up, it can pull the CHG pin up if the VDD ≥ VSHUT, which varies from about 1 V per cell on a 3-series configuration to about 0.6 V per cell on a 5-series configuration. If the battery stack voltage falls below VSHUT, the device is in SHUTDOWN mode and the CHG driver is no longer active and charging is not allowed unless VDD rises above VPOR again.