ZHCSCI8 May   2014

PRODUCTION DATA.  

  1. 特性
  2. 应用范围
  3. 说明
  4. 简化电路原理图
  5. 修订历史记录
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Dynamic Rectifier Control
      2. 8.3.2  Dynamic Power Scaling
      3. 8.3.3  VO_REG Calculations
      4. 8.3.4  RILIM Calculations
      5. 8.3.5  Adapter Enable Functionality
      6. 8.3.6  Turning Off the Transmitter
        1. 8.3.6.1 End Power Transfer (EPT)
      7. 8.3.7  Communication Current Limit
      8. 8.3.8  PD_DET and TMEM
      9. 8.3.9  TS/CTRL
      10. 8.3.10 I2C Communication
      11. 8.3.11 Input Overvoltage
    4. 8.4 Device Functional Modes
    5. 8.5 Register Maps
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 WPC Power Supply 5-V Output With 1-A Maximum Current and I2C
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Output Voltage Set Point
          2. 9.2.1.2.2 Output and Rectifier Capacitors
            1. 9.2.1.2.2.1 TMEM
          3. 9.2.1.2.3 Maximum Output Current Set Point
          4. 9.2.1.2.4 TERM Pin
          5. 9.2.1.2.5 I2C
          6. 9.2.1.2.6 Communication Current Limit
          7. 9.2.1.2.7 Receiver Coil
          8. 9.2.1.2.8 Series and Parallel Resonant Capacitors
          9. 9.2.1.2.9 Communication, Boot, and Clamp Capacitors
        3. 9.2.1.3 Application Performance Plots
      2. 9.2.2 bq5102x Standalone in System Board or Back Cover
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 相关链接
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Pin Configuration and Functions

YFP (42 PINS)
po_SLUSBX1.gif

Pin Functions

PIN TYPE DESCRIPTION
NAME NUMBER
AC1 B1, B2, B3 I AC input power from receiver resonant tank
AC2 B4, B5, B6 I
AD E2 I Adapter sense pin
AD-EN E3 O Push-pull driver for dual PFET circuit that can pass AD input to the OUT pin; used for adapter mux control
BOOT1 C1 O Bootstrap capacitors for driving the high-side FETs of the synchronous rectifier
BOOT2 C6 O
CLAMP1 E1 O Open-drain FETs used to clamp the secondary voltage by providing low impedance across secondary
CLAMP2 E6 O
COMM1 F1 O Open-drain FETs used to communicate with primary by varying reflected impedance
COMM2 F6 O
CM_ILIM G3 I Enables or disables communication current limit; can be pulled high to disable or pull low enable communication current limit
EN1 E4 I EN1 and EN2 are used for I2C communication in bq5020. Ground if not needed. SCL and SDA are used in bq51021.
EN2 F4 I
FOD F2 I Input that is used for scaling the received power message
ILIM G2 I/O Output current or overcurrent level programming pin
OUT D1, D2, D3, D4, D5, D6 O Output pin, used to deliver power to the load
PD_DET G6 O Open drain output that allows user to sense when receiver is on transmitter surface
PGND A1, A2, A3, A4, A5, A6 Power and logic ground
RECT C2, C3, C4, C5 O Filter capacitor for the internal synchronous rectifier
SCL E4 I SCL and SDA are used for I2C communication in bq5021. Ground if not needed. EN1 and EN2 are used in bq51020.
SDA F4 I
TERM F3 I Unused. Float in all WPC receivers
TMEM G5 O TMEM allows capacitor to be connected to GND so energy from transmitter ping can be stored to retain memory of state
TS/CTRL G4 I Temperature sense. Can be pulled high to send end power transfer (EPT – charge complete) to TX. Can be pulled low to send EPT – Overtemperature
VO_REG G1 I Sets the regulation voltage for output. Default value is 0.5 V
VTSB E5 I Voltage bias for temperature sense
WPG F5 O Open-drain output that allows user to sense when power is transferred to load