INPUT VOLTAGE (VIN) |
|
UVLO rising threshold |
VIN rising |
3.75 |
3.90 |
4.20 |
V |
|
UVLO falling threshold |
VIN falling |
3.60 |
3.85 |
4.08 |
V |
REGULATOR VOLTAGE (BP3) |
|
BP3 output voltage |
IBP3 = –5 mA, VPVIN1 = VPVIN2 = 5.0 V |
2.9 |
3.0 |
3.1 |
V |
|
BP3 output voltage |
IBP3 = –10 mA, VPVIN1 = VPVIN2 = 5.0 V |
2.9 |
3.0 |
3.1 |
V |
|
BP3 load current max |
VBP3 = 2.7 V, VPVIN1 = VPVIN2 = 5.0 V |
7.7 |
14 |
21 |
mA |
CURRENT SENSE AMPLIFIER (CSP, CSN) |
|
Current sense amplifier gain |
0°C < TJ < 85°C |
49 |
50 |
51 |
V/V |
|
Current sense amplifier offset |
0°C < TJ < 85°C |
-14 |
|
14 |
mV |
|
Input current (CSP) |
VCSP = 5.0 V, VPVIN1 = VPVIN2 = 5.0 V |
|
1.5 |
|
mA |
|
Input current (CSN) |
VCSN = 5.0 V, VPVIN1 = VPVIN2 = 5.0 V |
8.5 |
10.0 |
11.3 |
μA |
EN |
|
High-level input voltage |
Input rising |
1.7 |
1.8 |
1.9 |
V |
|
Low-level input voltage |
Input falling |
0.8 |
1.0 |
1.1 |
V |
|
EN pull-down resistance |
EN = 3 V |
40 |
50 |
60 |
kΩ |
PWM_CTRL |
|
High-level input voltage |
Input rising |
1.4 |
1.6 |
1.8 |
V |
|
Low-level input voltage |
Input falling |
0.9 |
1.0 |
1.1 |
V |
|
PWM_CTRL pull-down resistance |
PWM_CTRL = 3 V |
40 |
50 |
60 |
kΩ |
PWM1 |
|
High-level input voltage |
Input rising |
1.6 |
1.8 |
1.9 |
V |
|
Low-level input voltage |
Input falling |
0.9 |
1.0 |
1.1 |
V |
|
PWM1 pull-down resistance |
PWM1 = 3 V |
40 |
50 |
60 |
kΩ |
PWM2 |
|
High-level input voltage |
Input rising |
1.6 |
1.7 |
1.8 |
V |
|
Low-level input voltage |
Input falling |
1.0 |
1.1 |
1.2 |
V |
|
PWM2 pull-down resistance |
PWM2 = 3 V |
40 |
50 |
60 |
kΩ |
MODE |
|
High-level input voltage |
Input rising |
1.7 |
1.8 |
1.9 |
V |
|
Low-level input voltage |
Input falling |
0.9 |
1.0 |
1.1 |
V |
|
MODE pull-down resistance |
MODE = 3 V |
40 |
50 |
60 |
kΩ |
BOOTSTRAP DIODE (BOOT1 AND BOOT2) |
|
Regulation voltage (BOOT1) |
VPVIN1 = VPVIN2 = 5 V, IBOOT = 0 mA |
4.2 |
4.4 |
4.7 |
V |
|
Regulation voltage (BOOT2) |
VPVIN1 = VPVIN2 = 5 V, IBOOT = 0 mA |
4.9 |
5.0 |
5.1 |
V |
|
UVLO (BOOT1) |
VPVIN1 = VPVIN2 = 5 V |
1.8 |
2.3 |
2.7 |
V |
|
UVLO (BOOT2) |
VPVIN1 = VPVIN2 = 5 V |
1.8 |
2.2 |
2.6 |
V |
MOSFETS (SW1 AND SW2) |
|
SW1 high-side RDS(on) |
VPVIN1 = VPVIN2 = 5 V |
59 |
76 |
107 |
mΩ |
|
SW1 low-side RDS(on) |
VPVIN1 = VPVIN2 = 5 V |
48 |
61 |
86 |
mΩ |
|
SW2 high-side RDS(on) |
VPVIN1 = VPVIN2 = 5 V |
42 |
49 |
64 |
mΩ |
|
SW2 low-side RDS(on) |
VPVIN1 = VPVIN2 = 5 V, ISW = 500 mA |
39 |
46 |
58 |
mΩ |