ZHCSHD3J October 2017 – December 2022 BQ2980 , BQ2982
PRODUCTION DATA
BQ298xyz Device Family (BQ2980xy with ZVCHG [0-V Charging] Enabled, BQ2982xy with ZVCHG Disabled) | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PART NUMBER | OVP (V) | OVP DELAY (s) | UVP (V) | UVP DELAY (ms) | OCC (mV) | OCC DELAY (ms) | OCD (mV) | OCD DELAY (ms) | SCD (mV) | SCD DELAY (µs) |
OT (°C) | CTR/ PTC Config |
UV_Shut |
BQ298000 | 4.475 | 1.25 | 2.600 | 144 | –8 | 8 | 8 | 8 | 20 | 250 Fixed | 85 | CTR | Enabled |
BQ298006 | 4.475 | 1.00 | 2.500 | 20 | –12 | 16 | 14 | 16 | 40 | 250 Fixed | 75 | CTR | Enabled |
BQ298009 | 4.500 | 1.00 | 2.900 | 20 | –18 | 8 | 30 | 16 | 40 | 250 Fixed | Disable | CTR | Enabled |
BQ298010 | 4.500 | 1.00 | 2.900 | 20 | –10 | 8 | 20 | 16 | 30 | 250 Fixed | Disable | CTR | Enabled |
BQ298012 | 4.300 | 1.00 | 2.750 | 144 | –4 | 8 | 14 | 20 | 30 | 250 Fixed | Disable | CTR | Enabled |
BQ298015 | 4.440 | 1.25 | 2.800 | 144 | –8 | 8 | 8 | 8 | 20 | 250 Fixed | 85 | CTR | Enabled |
BQ298018 | 4.400 | 1.00 | 2.700 | 144 | –8 | 8 | 20 | 48 | 60 | 250 Fixed | 85 | CTR | Enabled |
BQ298019 | 4.425 | 1.25 | 2.800 | 144 | –30 | 48 | 8 | 48 | 40 | 250 Fixed | 85 | CTR | Enabled |
BQ298215 | 4.440 | 1.25 | 2.800 | 144 | –8 | 8 | 8 | 8 | 20 | 250 Fixed | 85 | CTR | Enabled |
BQ298216 | 4.300 | 1.00 | 2.500 | 144 | –4 | 8 | 14 | 20 | 30 | 250 Fixed | Disabled | CTR | Enabled |
BQ298217 | 4.250 | 1.25 | 2.600 | 125 | -36 | 8 | 60 | 16 | 200 | 250 Fixed | Disabled | CTR | Enabled |