ZHCSHD3J October 2017 – December 2022 BQ2980 , BQ2982
PRODUCTION DATA
The device has a built-in charge pump to support high-side protection using an NFET. When the drivers are on, the CHG and DSG pins are driven to the VDD × (1 + AFETON) voltage level. This means the Vgs across the CHG or DSG FET is about (VDD × AFETON). When the drivers are turned off and VDD ≥ V0INH, the CHG and/or DSG output is driven to VFETOFF.
The charge pump requires VDD > VDRIVER_SHUT to operate. When VDD falls below VDRIVER_SHUT-VDRIVER_SHUT_HYS, the DSG output is off. The CHG output can be turned on in BQ2980 if the ZVCHG charging condition is met. See Section 8.3.9 for more details.