ZHCSHD3J October 2017 – December 2022 BQ2980 , BQ2982
PRODUCTION DATA
NUMBER | NAME | TYPE | DESCRIPTION |
---|---|---|---|
1 | BAT | I(1) | BAT voltage sensing input (connected to the battery side) |
2 | VDD | P | Supply voltage |
3 | VSS | — | Device ground |
4 | CS | I | Current sensing input (connect to PACK– side of the sense resistor) |
5 | CTR | I | Active high control pin to open FET drivers and shut down the device. It can be configured to enable an internal pull-up and connect the CTR pin to an external PTC for OT protection. |
6 | PACK | I | Pack voltage sensing pin (connected to the charger side, typically referred to as PACK+ and PACK–) |
7 | DSG | O | DSG FET driver |
8 | CHG | O | CHG FET driver |