ZHCSHD3J October 2017 – December 2022 BQ2980 , BQ2982
PRODUCTION DATA
If any of the CTR pull-up resistors are selected, the device assumes a PTC is connected to the CTR pin. There are three internal pull-up options: 1.5 MΩ, 5 MΩ, or 8 MΩ. The internal pull-up allows a PTC to be connected between the CTR pin and VSS. This turns the CTR pin to detect an overtemperature fault through an external PTC, as shown in Figure 8-4.
When any of the CTR internal pull-up resistors are selected (factory configured), an active-high signal (VCTR > CTR VIH) on CTR turns off both CHG and DSG outputs, but it does not shut down the device.
As temperature goes up, the PTC resistance increases and when the voltage divided by the internal RPULL_UP and the RPTC is > CTR VIH, the CHG and DSG outputs are turned off. As temperature falls and the PTC resistance decreases, the CHG and DSG outputs turn back on when (VCTR < CTR VIL).