ZHCS624E december 2011 – april 2021 BQ2946
PRODUCTION DATA
The gate of an external N-channel MOSFET is connected to this terminal. This output transitions to a high level when an overvoltage condition is detected and after the programmed delay timer. The OUT will reset to a low level if the cell voltage falls below the VOV threshold before the fixed delay timer expires.