ZHCS624E december 2011 – april 2021 BQ2946
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1 | — | No connection |
OUT | 6 | OA | Output drive for external N-channel FET. |
PWRPAD | Thermal Pad | — | VSS pin to be connected to the PWRPAD on the printed-circuit-board (PCB) for proper operation. |
V1 | 2 | IA | Sense input for positive voltage of the cell. |
VSS | 3 | P | Electrically connected to IC ground and negative terminal of the cell. |
VSS | 4 | P | Electrically connected to IC ground and negative terminal of the cell. |
VDD | 5 | P | Power supply |