ZHCS624E december 2011 – april 2021 BQ2946
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as the input parameters.
PARAMETER | EXTERNAL COMPONENT | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Voltage monitor filter resistance | RIN | 900 | 1000 | 1100 | Ω |
Voltage monitor filter capacitance | CIN | 0.01 | 0.1 | µF | |
Supply voltage filter resistance | RVD | 100 | 1K | Ω | |
Supply voltage filter capacitance | CVD | 0.1 | µF |