ZHCSAB6E October 2012 – May 2018
PRODUCTION DATA.
Data flash can only be updated if Voltage() ≥ Flash Update OK Voltage. Flash programming current can cause an increase in LDO dropout. The value of Flash Update OK Voltage should be selected such that the bq27545-G1 VCC voltage does not fall below its minimum of 2.4 V during Flash write operations.