ZHCSAB6E October 2012 – May 2018
PRODUCTION DATA.
By utilizing the INTERRUPT mode, the system can be interrupted based on detected fault conditions as specified in Table 9. The SE or HDQ pin can be selected as the interrupt pin by configuring the [INTSel] bit based on . In addition, the pin polarity and pullup (SE pin only) can be configured according to the system needs as described in Table 7 or Table 8.
[SE_PU] | [INTPOL] | INTERRUPT CLEAR | INTERRUPT SET |
---|---|---|---|
0 | 0 | High Impedance | 0 |
0 | 1 | 0 | High Impedance |
1 | 0 | 1 | 0 |
1 | 1 | 0 | 1 |
[INTPOL] | INTERRUPT CLEAR | INTERRUPT SET |
---|---|---|
0 | High Impedance | 0 |
1 | 0 | High Impedance |
INTERRUPT CONDITION | Flags() STATUS BIT | ENABLE CONDITION | COMMENT |
---|---|---|---|
SOC1 Set/Clear | [SOC1] | Always | The SOC1 Set/Clear interrupt is based on the[SOC1] Flag condition when RemainingCapacity() reaches the SOC1 Set or Clear threshold in the data flash. |
Over Temperature Charge | [OTC] | OT Chg Time ≠ 0 | The [OTC] Flag is set/clear based on conditions specified in Over-Temperature: Charge. |
Over Temperature Discharge | [OTD] | OT Dsg Time ≠ 0 | The [OTD] Flag is set/clear based on conditions specified in Over-Temperature: Discharge. |
Battery High | [BATHI] | Always | The [BATHI] Flag is set/clear based on conditions specified in Battery Level Indication. |
Battery Low | [BATLOW] | Always | The [BATLOW] Flag is set/clear based on conditions specified in Battery Level Indication. |
Internal Short Detection | [ISD] | [SE_ISD] = 1 in
Pack Configuration B |
The [SE_ISD] Flag is set/clear based on conditions specified in Internal Short Detection. |
Tab disconnection detection | [TDD] | [SE_TDD] = 1 in
Pack Configuration B |
The [TDD] Flag is set/clear based on conditions specified in Tab Disconnection Detection. |