ZHCSAB6E October 2012 – May 2018
PRODUCTION DATA.
This read-only function returns an unsigned integer value of the predicted RemainingCapacity() expressed as a percentage of FullChargeCapacity(), with a range of 0 to 100%. The StateOfCharge() can be filtered or unfiltered because RemainingCapacity() and FullChargeCapacity() can be filtered or unfiltered based on [SmoothEn] bit selection.