ZHCSRG2G May 2001 – December 2022 BQ2057C
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The devices are designed to operate from an input voltage supply range between 4.5 V and 15 V and current capability of at least the maximum designed charge current. This input supply should be well regulated. If located more than a few inches from the device, VCC and GND terminals, a larger capacitor is recommended.