ZHCSCA6B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Resolution | 14 | Bits | ||||
Signal-to-noise ratio | SNR | fIN = 20MHz | 73.4 | dBFS | ||
fIN = 70MHz | 68 | 72.9 | dBFS | |||
fIN = 100MHz | 72.6 | dBFS | ||||
fIN = 170MHz | 71.4 | dBFS | ||||
fIN = 300MHz | 69.3 | dBFS | ||||
Signal-to-noise and distortion ratio | SINAD | fIN = 20MHz | 73.2 | dBFS | ||
fIN = 70MHz | 68 | 72.6 | dBFS | |||
fIN = 100MHz | 72.3 | dBFS | ||||
fIN = 170MHz | 71.2 | dBFS | ||||
fIN = 300MHz | 68.5 | dBFS | ||||
Spurious-free dynamic range | SFDR | fIN = 20MHz | 88 | dBc | ||
fIN = 70MHz | 71 | 86 | dBc | |||
fIN = 100MHz | 85 | dBc | ||||
fIN = 170MHz | 88 | dBc | ||||
fIN = 300MHz | 78 | dBc | ||||
Total harmonic distortion | THD | fIN = 20MHz | 86 | dBc | ||
fIN = 70MHz | 68 | 84 | dBc | |||
fIN = 100MHz | 83 | dBc | ||||
fIN = 170MHz | 84 | dBc | ||||
fIN = 300MHz | 75 | dBc | ||||
Second-harmonic distortion | HD2 | fIN = 20MHz | 88 | dBc | ||
fIN = 70MHz | 66.5 | 86 | dBc | |||
fIN = 100MHz | 85 | dBc | ||||
fIN = 170MHz | 88 | dBc | ||||
fIN = 300MHz | 78 | dBc | ||||
Third-harmonic distortion | HD3 | fIN = 20MHz | 93 | dBc | ||
fIN = 70MHz | 72.5 | 89 | dBc | |||
fIN = 100MHz | 89 | dBc | ||||
fIN = 170MHz | 90 | dBc | ||||
fIN = 300MHz | 81 | dBc | ||||
Worst spur (other than second and third harmonics) | fIN = 20MHz | 95 | dBc | |||
fIN = 70MHz | 73 | 94 | dBc | |||
fIN = 100MHz | 93 | dBc | ||||
fIN = 170MHz | 91 | dBc | ||||
fIN = 300MHz | 89 | dBc | ||||
Two-tone intermodulation distortion | IMD | f1 = 46MHz, f2 = 50MHz, each tone at –7dBFS | 96 | dBFS | ||
f1 = 185MHz, f2 = 190MHz, each tone at –7dBFS | 92 | dBFS | ||||
Crosstalk | 20-MHz full-scale signal on channel under observation; 170-MHz full-scale signal on other channel | 95 | dB | |||
Input overload recovery | Recovery to within 1% (of full-scale) for 6dB overload with sine-wave input | 1 | Clock cycle | |||
AC power-supply rejection ratio | PSRR | For 100mVPP signal on AVDD supply, up to 10MHz | > 30 | dB | ||
Effective number of bits | ENOB | fIN = 70MHz | 11.5 | LSBs | ||
Differential nonlinearity | DNL | fIN = 70MHz | –0.97 | ±0.5 | 1.9 | LSBs |
Integrated nonlinearity | INL | fIN = 70MHz | ±2 | ±5 | LSBs |