ZHCSCA6B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
ANALOG INPUTS | |||||
Differential input voltage range (0dB gain) | 2 | VPP | |||
Differential input resistance (at 200MHz) | 0.75 | kΩ | |||
Differential input capacitance (at 200MHz) | 3.7 | pF | |||
Analog input bandwidth (with 50Ω source impedance, and 50Ω termination) | 550 | MHz | |||
Analog input common-mode current (per input terminal of each channel) | 1.5 | µA/MSPS | |||
Common-mode output voltage | VCM | 0.95 | V | ||
VCM output current capability | 4 | mA | |||
DC ACCURACY | |||||
Offset error | –25 | 2.5 | 25 | mV | |
Temperature coefficient of offset error | 0.003 | mV/°C | |||
Gain error as a result of internal reference inaccuracy alone | EGREF | –4 | 4 | %FS | |
Gain error of channel alone | EGCHAN | ±0.1 | %FS | ||
Temperature coefficient of EGCHAN | 0.002 | Δ%/°C | |||
POWER SUPPLY | |||||
IAVDD Analog supply current | 105 | 130 | mA | ||
IDRVDD Output buffer supply current LVDS interface, 350mV swing with 100Ω external termination, fIN = 2.5MHz | 99 | 120 | mA | ||
IDRVDD Output buffer supply current CMOS interface, no load capacitance(1) fIN = 2.5MHz | 49 | mA | |||
Analog power | 189 | mW | |||
Digital power LVDS interface, 350mV swing with 100Ω external termination, fIN = 2.5MHz | 179 | mW | |||
Digital power CMOS interface, no load capacitance(1) fIN = 2.5MHz | 88 | mW | |||
Global power-down | 25 | mW |