ZHCSES1B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
The full-scale calibration is a 24-bit word, composed of three 8-bit registers, as shown in Table 19. The full-scale calibration value is 24-bit, straight offset binary, normalized to 1 at code 400000h. Table 17 summarizes the scaling of the full-scale register. A register value of 400000h (default value) has no gain correction (gain = 1). While the gain calibration register value corrects gain errors greater than 1 (gain correction <1), the full-scale range of the analog inputs cannot be exceeded to avoid input overload.
FSC REGISTER | GAIN CORRECTION |
---|---|
800000h | 2 |
400000h | 1 |
200000h | 0.5 |
000000h | 0 |
REGISTER | BYTE | BIT ORDER | |||||||
---|---|---|---|---|---|---|---|---|---|
OFC0 | LSB | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 (LSB) |
OFC1 | MID | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
OFC2 | MSB | 23 (MSB) | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
REGISTER | BYTE | BIT ORDER | |||||||
---|---|---|---|---|---|---|---|---|---|
FSC0 | LSB | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 (LSB) |
FSC1 | MID | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FSC2 | MSB | 23 (MSB) | 22 | 21 | 20 | 19 | 18 | 17 | 16 |