4 修订历史记录
Changes from C Revision (July 2015) to D Revision
- Changed reset value of address 0x006 from 0x03 to 0x13 in Memory Map tableGo
- Changed reset value of address 0x006 from 0x03 to 0x13 in Standard SPI-3.0 Registers tableGo
- Changed 0x03 to 0x13 in reset value and description of bits 7-0 and changed 0000 0011 to 0001 0011 in Chip Version Register sectionGo
Changes from B Revision (September 2014) to C Revision
- Added additional voltage difference parameters to the Absolute Maximum Ratings tableGo
- Added junction temperature to the Absolute Maximum Ratings tableGo
- Added common mode voltage parameter to the Recommended Operating Conditions table. Changed CLK to SYSREF, and ~SYNC Go
- Changed some of the maximum interleaving offset values for both devices to tighten the levels Go
- Deleted the Differential Analog Input Connection image in The Analog Inputs section Go
- Added note about offset adjust in Background Calibration Mode to the Offset Adjust section and I/O offset register tablesGo
- Added the Calibration Cycle Timing for Different Calibration Modes and Options table in the Timing Calibration Mode sectionGo
- Changed 0x004-0x005 to RESERVED in the Standard SPI-3.0 Registers summary tableGo
Changes from A Revision (February 2014) to B Revision
- Changed 器件状态,从产品预览改为量产数据Go