SNAS747 June   2017 ADC081S101-MIL

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Timing Requirements
  7. Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Determining Throughput
    4. 8.4 Device Functional Modes
      1. 8.4.1 ADC081S101-MIL Transfer Function
      2. 8.4.2 Modes Of Operation
        1. 8.4.2.1 Normal Mode
        2. 8.4.2.2 Shutdown Mode
  9. Applications Information
    1. 9.1 Analog Input
      1. 9.1.1 Digital Inputs And Outputs
    2. 9.2 Typical Application Circuit
  10. 10Power Supply Recommendations
    1. 10.1 Noise Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
  • YS|0
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Specified Over a Range of Sample Rates
  • 6-Lead WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply with 2.7-V - 5.25-V Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible
  • DNL ± 0.07 LSB (typ)
  • INL ± 0.05 LSB (typ)
  • SNR 49.7 dB (typ)
  • Power Consumption
    • 3-V Supply 2.0 mW (typ)
    • 5-V Supply 10.0 mW (typ)

Applications

  • Portable Systems
  • Remote Data Acquisitions
  • Instrumentation and Control Systems

Description

The ADC081S101-MIL is a low-power, single channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC081S101-MIL is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC081S101-MIL operates with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption using a +3 V or +5 V supply is 2.0 mW and 10.0 mW, respectively. The power-down feature reduces the power consumption to just 2.5 µW using a +5 V supply.

The ADC081S101-MIL is packaged in an 6-lead WSON and SOT-23 packages. Operation over the industrial temperature range of −40°C to +85°C is ensured.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ADC081S101-MIL SOT-23 (6 DBV) 2.90 x 1.60 mm
WSON (6 NGF) 2.50 x 2.20 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Block Diagram

ADC081S101-MIL 20145707.gif