传感器产品

3D 飞行时间传 (TOF) 感器 – 技术比较

TI offers several 3D imaging solutions from 3D depth sensing to structured light, programmable light and stereoscopic vision. Explore and compare the solutions.

3D Depth Sensing

3D depth sensing provides the most direct path to obtaining the 3D point cloud and requires minimal processing for the lowest system latency of any 3D technique.

Stereoscopic

Stereoscopic vision uses two cameras to replicate vision in nature. By knowing the distance between two cameras, a 3D image can be calculated through the offset images.

Fixed structured light

Fixed structured light uses a camera to monitor the distortion of a single light pattern to measure the 3-dimensional shape of objects.

Programmable structured light

TI's DLP technology enables fully programmable light patterns which enables the industries most accurate and highest resolution 3D scanning.

Comparison of 3D imaging technologies

Time of flight Stereoscopic vision Fixed structured light Programmable structured light
Operational principle IR pulse, measure light transit time Two 2D sensors emulate human eyes Single pattern visible or IR illumination, detects distortion Multiple pattern visible or IR illumination, detects distortion
Point cloud generation Direct out of chipset High SW Processing Medium SW processing SW processing scales with # of patterns
Latency Low Medium Medium Medium
Active illumination Yes No Yes Yes – customizable spectrum
Low light performance Good Weak Good Good
Bright light performance Medium Good

Medium / weak

Depends on illumination power

Medium / weak

Depends on illumination power

Power consumption

Medium/high

Scales with distance

Low Medium

Medium

Scales with distance

Range

Short to long range

Depends on laser power & modulation

Mid range

Depends on spacing between cameras

Very short to mid range

Depends on illumination power

Very short to mid range

Depends on illumination power

Resolution

QQVGA, QVGA ->

Roadmap to VGA

Camera Dependent Projected pattern dependent

WVGA to 1080p ->

Roadmap to WQXGA

Depth accuracy

mm to cm

Depends on resolution of sensor

mm to cm

Difficulty with smooth surface

mm to cm µm to cm
Scanning speed

Fast

Limited by sensor speed

Medium

Limited by software complexity

Medium

Limited by SW complexity

Fast / medium

Limited by camera speed

Applications

Location
Identification
Measurement & Inspection
Biometrics
UI Control/ gaming
Augmented reality
Learn more Learn more Learn more Learn more