Eine Version auswählen
EDGE-AI-EXTENSION
Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®
Produkte
Drahtlos-MCUs für Sub-1 GHz
Energieeffiziente 2,4-GHz-Produkte
MCUs für den Antriebsstrang und die Zonen- und Chassissteuerung in der Automobilindustrie
MCUs für die Karosserie und Beleuchtung in der Automobilindustrie
MCUs zur digitalen Stromversorgung in Echtzeit
MCUs zur Echtzeit-Motorsteuerung und -Automatisierung
Mehrzweck-MCUs
mmWave-Radarsensoren für Industrieanwendungen
Produkte für die drahtlose Verbindung in der Automobilindustrie
WLAN-Produkte
Hardware-Entwicklung
Entwicklungskit
Evaluierungsplatine
Tochterkarte
Dokumentation
Versionsinformationen
CCStudio™ Edge AI Toolkit Extension is a VS Code extension for CCStudio™ IDE and VS Code®. It detects, installs, and updates the environment needed for TI Edge AI (TinyML) workflows: a local Python interpreter, the TinyML ModelZoo training and compilation toolchain, and the TinyML AI Skills that teach your AI coding agent the workflow.
Once installed and configured, it will provide Edge AI Agentic workflow capabilities inside CCStudio IDE or CCStudio for VS Code, including dataset management, model training and optimization, and importing trained models into your CCStudio projects, for compiling, loading, running live inference, and debugging on device. The included agent skills system provides your AI agent with knowledge of all the features and settings needed for Edge AI development on TI devices, so it can answer specific questions, offer model or device recommendations, or guide you through an entire development workflow. Try it out, and start prompting it with the Edge AI application you want to build!
Neuheiten
- Initial Release
- Guided setup of the Edge AI environment from a single Setup panel
- Local Python 3.10 interpreter, or your own 3.10.x interpreter / virtual environment
- TinyML ModelZoo v1.5 for dataset management, model training and optimization, and compilation
- TinyML AI Skills v1.5 that teach your AI agent the end-to-end Edge AI workflow
- Update notifications when newer ModelZoo, Skills, or Python packages are available
- Automatic AI agent configuration, so your agent can find the installed Python and ModelZoo with no manual setup
- Starter prompts to help you begin working with your AI agent