选择版本
SIMPLELINK-SDK-WIFI-PLUGIN
SimpleLink™ 软件开发套件 (SDK) Wi-Fi® 插件
Windows Installer for SimpleLink SDK Wi-Fi Plugin
macOS Installer for SimpleLink SDK Wi-Fi Plugin
Linux Installer for SimpleLink SDK Wi-Fi Plugin
SimpleLink SDK Explorer Source Code (iOS)
产品
Wi-Fi 产品
Arm Cortex-M4 MCU
低功耗 2.4GHz 产品
硬件开发
文档
SimpleLink SDK Wi-Fi Plugin Users Guide
SimpleLink SDK Explorer on Apple App Store
Wi-Fi Starter Pro mobile application for iOS and Android
发布信息
The SimpleLink™ SDK Wi-Fi Plugin is a companion software package that enables the use of a Wi-Fi radio on any standard MSP432 platform including the MSP432P401, MSP432P4111, and MSP432E401 families, as well as on the CC26X2R family of devices. By having the ability to seamlessly and modularly add Wi-Fi functionality to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures.
最新动态
Updated and validated against v2.30.00.xx of the MSP432P4/MSP432E4/CC26X2R1/CC32XX SDKs. Added CC26X2R platform, including the CC2642R and CC2652R family of devices, as supported hosts. Updated naming conventions of libraries to be more generic to SimpleLink devices.