选择版本
SIMPLELINK-CC2640R2-SDK
SimpleLink CC2640R2 软件开发套件
Production Certified Bluetooth 4.2 SDK [maintenance release]
Production Certified Bluetooth 5 High Speed & Production Certified Bluetooth 4.2 SDK
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
文档
SimpleLink CC2640R2 SDK Documentation
最新动态
- Updated (maintenance release) Bluetooth 4.2 production protocol stack component (BLE-Stack) to version 3.1.1 with new CoreSDK component
- Existing production Bluetooth 5 protocol stack (BLE5-Stack) can be found in SDK version 1.40.00.45. The BLE5-stack supports the Bluetooth 5 High Speed mode as well as Bluetooth 4.0, 4.1 and 4.2 LE core specification features from BLE-Stack v3.1.1
- Refer to the Release Notes and Version History for a detailed overview of the features available in each SDK and protocol stack component
发布信息
The SimpleLink CC2640R2 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink Bluetooth low energy CC2640R2F wireless MCU. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink CC2640R2F users by packaging essential software components such as the Bluetooth low energy (BLE) protocol stacks, TI-RTOS kernel and TI Drivers in one easy-to-use software package along with exhaustive documentation.
This SimpleLink SDK enables development of single-mode BLE applications with either a Bluetooth 5 protocol stack (BLE5-Stack) supporting the Bluetooth 5 LE High Speed (2 Mbps) mode or a memory-optimized Bluetooth 4.2 protocol stack (BLE-Stack). Both protocol stacks are built on a common CoreSDK platform which enables seamless application code portability across the SimpleLink MCU Platform. For a detailed description of the features available in each protocol stack, refer to the BLE5-Stack and BLE-Stack release notes in the Documentation Overview above.
As with all Bluetooth core specifications that support the low energy (LE) feature, devices implementing the LE feature of Bluetooth 5 are backward compatible with Bluetooth 4.2, 4.1 and 4.0 LE capable devices.