选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-RTOS-J721S2

RTOS SDK for TDA4VE, TDA4VL and TDA4AL

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 11.02.01.03
发布日期: 2026-7-6

Pre-built Package for Demo - Refer Getting Started Guide Chapter on how to use this

SHA-256 校验和

SOC specific tidl models - MUST DOWNLOAD and is required for running tidl demos and ovx tests

SHA-256 校验和

Windows version of compile tools if building PDK or MCUSW on Windows

SHA-256 校验和

SOC generic TI sample input data set - MUST DOWNLOAD and is required for running vision apps demos

SHA-256 校验和
产品
汽车驾驶辅助 SoC
TDA4AL-Q1 具有双核 Arm® Cortex®-A72、8 TOPS AI 算力和 C7xDSP 的 SoC,适用于视觉感知和分析 TDA4VE-Q1 具有双核 Arm®Cortex®-A72、8 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析 TDA4VL-Q1 具有双核 Arm®Cortex®-A72、4 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析
硬件开发
评估板
J721S2XSOMXEVM TDA4VE-Q1、TDA4VL-Q1 和 TDA4AL-Q1 模块上系统 (SoM)

发布信息

Thank you for your interest in the J721S2 Software Development Kit for RTOS. This SDK can be used on its own (for RTOS-only development on DSP and MCU cores on the J721S2), or in conjunction with the following ARM A72-based HLOS-specific packages (for developing RTOS firmware, and HLOS libraries and OS-agnostic demos using OpenVX): Please refer to SDK Documentation in the table above for getting started. The documentation refers to downloading packages that are found both in the table above, as well as on the companion SDK release pages for Linux or QNX listed above.

新增功能

  • Refer release notes for details