选择版本

选择版本

未找到结果。请清除搜索,并重试。

PROCESSOR-SDK-RTOS-AM57X

适用于 AM57x 的 RTOS 处理器 SDK

选择版本
未找到结果。请清除搜索,并重试。
版本: 05.00.00.15
发布日期: 26 七月 2018

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

AM57xx Pin Mux Configuration Utility

AM57xx Clock Tree Configuration Utility

Quick Start Guide that was included in the EVM kit

Quick Start Guide that was included in the EVM kit

产品
基于 Arm 的处理器
AM5706 Sitara 处理器:成本经优化的 Arm Cortex-A15 和 DSP 以及安全引导 AM5708 Sitara 处理器:成本经优化的 Arm Cortex-A15 和 DSP、多媒体和安全引导 AM5716 Sitara 处理器: Arm Cortex-A15 和 DSP AM5718 Sitara 处理器: Arm Cortex-A15 和 DSP、多媒体 AM5726 Sitara 处理器:双核 Arm Cortex-A15 和双核 DSP AM5728 Sitara 处理器:双核 Arm Cortex-A15 和双核 DSP、多媒体 AM5746 Sitara 处理器:双核 arm Cortex-A15 和双核 DSP,支持 ECC 的 DDR 和安全引导 AM5748 Sitara 处理器:双核 arm Cortex-A15 和双核 DSP,多媒体、支持 ECC 的 DDR 和安全引导

文档

Additional software elements not included in SDK

Instructions for creating an SD Card with Windows Host

Instructions for creating an SD Card with Linux Host

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

发布信息

Thank you for your interest in the AM57xx Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, FAT file system, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.