选择版本
MCU-PLUS-SDK-AM243X
适用于 AM243x 的 MCU+ SDK – RTOS、No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
文档
Documentation - START HERE
Documentation Only Package
Download CCS 12.7.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.2 LTS for Windows or Linux
Download SysConfig 1.20.0 for Windows or Linux
Build Sheet of supported features
发布信息
Thank you for your interest in the AM243x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK support AM243x EVM and AM243x LP PROC109E2 board revision. Networking examples are validated with E3 rev for AM243x-LP
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
最新动态
- ICSSG MAC mode (dual mac) support added in TSN stack for IEEE 802.1AS (gPTP)
- Example to demonstrate IEEE 802.1Qbv (EST) with IEEE 802.1AS (gPTP) on CPSW
- Empty example to support PRU1, RTUPRU0, RTUPRU1, TXPRU0, TXPRU1 cores
- PLL Configuration sequence updated to latest recommendation
- Default value for GPIO can be configured from sysconfig