选择版本

选择版本

未找到结果。请清除搜索并重试。

LM656X0-CALC

LM65680/-Q1, LM65660/-Q1 and LM65640/-Q1 buck converter quickstart design tool

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: A1
发布日期: 2026-2-11

LM65680, LM65660 and LM65640 quickstart calculator

SHA-256 校验和
产品
DC/DC converters
LM65680 — 65V、8A 低 IQ 同步降压转换器 LM65680-Q1 — 具有低 EMI 的汽车级 65V、8A 同步降压转换器
硬件开发
评估板
LM65680-Q1EVM — LM65680-Q1 评估模块

发布信息

Welcome to the quickstart design tool for the LM65680, LM65660 and LM65640 converters. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator using this 65V, 8A/6A/4A converter family. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

新增功能

  • Rev A1 initial release