硬件
TPS7A57EVM-081 — TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator
TPS7A57EVM-081 评估模块 (EVM) 是一个用于开发 TPS7A57 的平台,TPS7A57 是一款低噪声、低压降 (LDO) 线性稳压器。TIDA-050061 参考设计展示了使用镇流电阻、采用并联配置的 TPS7A57(能够提供 13A 电流)。
其中包含一个高性能负载瞬态电路,可帮助用户进行高速负载瞬态测试。还包含低电感电流环路,可帮助进行输入和输出电流测量。
软件
PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator
The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)
支持的产品和硬件
产品
线性和低压降 (LDO) 稳压器
硬件开发
评估板
PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator
Parallel low-dropout (LDO) calculator