BQ25350EVM
BQ25350 evaluation module
BQ25350EVM
概述
The BQ25350 evaluation module (EVM) is a complete evaluation system for the BQ25350 integrated circuit, a buck-boost single-cell battery charger with an input range of 2.5V to 5.5V and NVDC power path management. The BQ25350EVM has a maximum input of 5.5V and a maximum charge current of 3A.
特性
- Narrow VDC (NVDC) power path management for powering the systems and charging the battery
- Supports I2C communication for systems configuration and status reporting
- Test points for key signals available for testing purposes
- Jumpers for easy configuration
- Connections for EV2400 or USB2ANY
电池充电器 IC
立即订购并开发
评估板
BQ25350EVM
BQ25350EVM
认证
BQ25350EVM-DOC-CERT — BQ25350EVM EU Declaration of Conformity (DoC)
支持的产品和硬件
BQ25350EVM-DOC-CERT — BQ25350EVM EU Declaration of Conformity (DoC)
发布信息
BQ25350EVM EU Declaration of Conformity (DoC)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | BQ25350 评估模块 | PDF | HTML | PDF | HTML | 2026-11-19 |