ADTEC-3P-FORCESENSOR
概述
force sensor permanently magnetizes the structural load-bearing element and measures the magnetomechanical field response to applied force without contact, eliminating strain gauges, adhesives and mechanical wear mechanisms. Applications include press and forming force monitoring, load cell replacement in harsh or high-temperature environments, crane and lifting equipment load measurement, rehabilitation and patient handling devices, and multiaxis force measurement in test and measurement benches. The solution operates at a maximum 47kHz analog bandwidth and is built on a full TI silicon stack including the MSPM0 microcontroller for signal processing and digital output.
特性
- Contactless force measurement compression, tension and multiaxis loading
- Non-contact no strain gauges, no surface preparation, no adhesive bonding
- Load cell replacement in harsh, high-temperature or high-cycle environments
- Up to 47kHz analog bandwidth static and dynamic force events captured in real time
- Applications: press monitoring, crane and lifting load, test and measurement benches
- Evaluation kit: 25mm steel cube + sensor PCB + readout that works with any press or vice
信号调节器
立即订购并开发
ADTEC-FS-0025-EVAL — AD-TEC force sensor evaluation kit
ADTEC-FS-0025-EVAL — AD-TEC force sensor evaluation kit
支持和培训
视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。